IESNA:LM-63-2002
[TEST]P1504402
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-41)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3500K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9142
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7284.8 7263.2 7254 7209 7131.4 7046.4 6924.7 6746.3 6529.5 6300.2
6044.3 5748.3 5354 4701.2 3957.6 3226.4 2526.1 1904.2 1307.2 770.3
511.1 343.5 215.9 105.9 45.9 27.5 19.2 18.3 17.5 15.8
14.2 12.5 10 8.3 5 2.5 0
